Effortlessly route cables with a tee divider. Perfect for teeing and dividing raceway sections, it ensures a clean, organized setup in any environment.
Product Type | T-70 Fittings & Accessories |
Color | International Gray |
Fitting Type | Tee |
For Use With | T-70 |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Length (ft.) | 0.54 |
Overall Length (m) | 0.2 |
Overall Width (In.) | 8.19 |
Overall Width (mm) | 208 |
Overall Height (In.) | 1.83 |
Overall Height (mm) | 46.5 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls.T-70 Features the Workstation Outlet Center ™ Offset Box, Which Provides an Offset Solution to Maximize Channel Capacity and Outlet Density. |
Configuration |
---|
UPC | 07498358179 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0744 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7439 |
Specification Sheets | Pan-Way® T-70 Surface Raceway System Specificaion Sheet FRSP34 | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Part-Drawing-PDF - T70TD-2_229004 | English | |
Part Drawings | Part Drawing - DWG - T70TD_38815-02 | English | |
Installation Documents | Type T-70 Tee Fitting Installation Instructions RW06C | English | |
3D Rendering | 3D-Renderings-Product - T-70-Raceway-200 | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |