The power rated end cap fitting allows for closing off one end of the Surface Raceway when you no longer need to run cables. It is designed to be used with the LD3 and LDPH3 Surface Raceway. It meets TIA/EIA Standards, is UL5A Listed, and is UL Compliant and rated to 600V. It features a snap-on installation, is made of ABS plastic and is Off-White.
Product Type | Power Rated Fitting |
Sub Brand | Pan-Way® |
Color | Off White |
Fitting Type | End Cap |
For Use With | LD3, LDPH3, LDS3 |
Material | ABS |
Mount Method | Snap-On |
Raceway Type | Power Rated |
Standards Met | Ul94V-0, Ft4, Meets TIA/EIA Standards, UL5A Listed, UL Compliant. |
Overall Height (In.) | 0.47 |
Overall Height (mm) | 11.9 |
Overall Length (In.) | 0.87 |
Overall Width (In.) | 0.87 |
Overall Width (mm) | 22.1 |
Application | Pan-Way ® LD Surface Raceways are Designed to Provide Easy and Economical Solutions For Routing any Low Voltage Cable Along Smooth and Clean Perimeter Walls, Baseboards or Ceilings. This Raceway is a Perfect Solution for Schools, Hospitals, Offices, Homes |
Part Features | 1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes. |
UPC | 07498352870 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0138 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.0690 |
Specification Sheets | Specification-Sheet - LDspec-r2-200 | English | |
Specification Sheets | Pan-Way LD2P10 Surface Raceway System: SRSP29--WW-ENG | English | |
Specification Sheets | Pan-Way® Hinged LDPH Raceway System Specification Sheet SRSP30-WW-ENG | English | |
Specification Sheets | Pan-Way® LD Surface Raceway System Spec Sheet RKSP229 | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Part-Drawing-PDF - ECFX3-2_218514 | English | |
Part Drawings | Part Drawing - DWG - ECFX3_35541-34 | English | |
Installation Documents | Pan-Way Surface Raceway Tia/Eia Compliant Fittings - PN26 | English | |
Installation Documents | Drop Ceiling Fitting Installation Instructions RW96 | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |