The inside corner fitting is used to efficiently run cables along an inside corner while maintaining a 1 inch bend radius. It is designed to be used with the LD10/LDPH10 raceway and features a snap-on installation. . It meets TIA/EIA Standards, is UL Listed and Compliant. It is made of ABS plastic and is Electric Ivory.
Product Type | Bend Radius Control Fitting |
Sub Brand | Pan-Way® |
Color | Electric Ivory |
Fitting Type | Inside Corner |
For Use With | LD10, LDPH10 |
Material | ABS |
Mount Method | Snap-On |
Raceway Type | Low Voltage |
Standards Met | UL94V-0, FT4, Meets TIA/EIA Standards, UL Listed / Compliant. |
Overall Length (In.) | 2.49 |
Overall Length (mm) | 63.2 |
Overall Width (In.) | 1.62 |
Overall Width (mm) | 41.1 |
Overall Height (In.) | 0.93 |
Overall Height (mm) | 23.6 |
Application | Pan-Way ® LD Surface Raceways are Designed to Provide Easy and Economical Solutions For Routing any Low Voltage Cable Along Smooth and Clean Perimeter Walls, Baseboards or Ceilings. This Raceway is a Perfect Solution for Schools, Hospitals, Offices, Homes |
UPC | 07498352520 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.1215 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.6073 |
Specification Sheets | Pan-Way® LD Surface Raceway System Spec Sheet RKSP229 | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Part-Drawing-PDF - ICFC10-200 | English | |
Part Drawings | Part Drawing - DWG - ICFC10_35013-03 | English | |
Installation Documents | Pan-Way Surface Raceway Tia/Eia Compliant Fittings - PN26 | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |