The inside corner fitting is used to efficiently run cables along an inside corner while maintaining a 1 inch bend radius. It is designed to be used with the LD5/LDPH5 raceway and features a snap-on installation. It meets TIA/EIA Standards, is UL5A Listed, and is UL Compliant. It is made of ABS plastic and is Off-White.
Product Type | Bend Radius Control Fitting |
Sub Brand | Pan-Way® |
Color | Off White |
Fitting Type | Inside Corner |
For Use With | LD5,LDPH5,LDS5 |
Material | ABS |
Mount Method | Snap-On |
Raceway Type | Low Voltage |
Standards Met | Ul94V-0, Ft4, Meets TIA/EIA Standards, UL5A Listed, UL Compliant. |
Overall Height (In.) | 2.11 |
Overall Height (mm) | 53.6 |
Overall Length (In.) | 2.11 |
Overall Length (mm) | 53.6 |
Overall Width (In.) | 1.11 |
Overall Width (mm) | 28.2 |
Application | Pan-Way ® LD Surface Raceways are designed to provide easy and economical solutions for routing any low voltage cable along smooth and clean perimeter walls, baseboards or ceilings. This raceway is a perfect solution for schools, hospitals, offices, homes |
UPC | 07498355651 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0539 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.2694 |
Specification Sheets | Specification-Sheet - LDspec-r2-200 | English | |
Specification Sheets | Pan-Way® LD Surface Raceway System Spec Sheet RKSP229 | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Part-Drawing-PDF - ICFC5-2_221539 | English | |
Part Drawings | Part Drawing - DWG - ICFC5_35012-03 | English | |
Installation Documents | Pan-Way Surface Raceway Tia/Eia Compliant Fittings - PN26 | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |