The C4BL6-F PVC Flush Wiring Duct Cover with Protective Film features a temporary protection film that protects duct covers from damage during the installation process. The cover features a non-slip, liner to prevent cover slide. The general-purpose lead-free PVC material is suitable for use in indoor applications. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 122°F (50°C). 0.37" x 4.25" (9.4 mm x 108.0 mm) and 6' (1.83 m) long. Color Black.
Application | Panduct ® Type C Wiring Duct Cover With Protective Film Reduces Scrap and Labor Costs by Protecting the Surface During Storage, Handling, And Installation. Film Remains Adhered During Cutting and is Easily Removed Without Leaving a Sticky Residue for Fas |
Product Type | Flushed Duct Cover |
Sub Brand | Panduct® |
Color | Black |
For Use With | Type G, Type F, Type D and Type FS Duct Base |
Material | PVC |
Standards Met | UL Recognized; CSA Certified; CE Compliant; RoHS Compliant |
Compatible Duct Width (In.) | 4 |
Compatible Duct Width (mm) | 101.6 |
Overall Height (In.) | 0.37 |
Overall Height (mm) | 9.4 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 4.25 |
Overall Width (mm) | 108 |
Mount Method | Snap-On |
Wiring Duct Style | Flush Cover with Film |
Part Features | Cover with non-slip liner to prevent cover slide, flush cover design. Designed for easy install and removal. PVC Lead-free material |
UPC | 07498300479 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0539 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 1.0773 |
Specification Sheets | Panduct ® Type C Wiring Duct Cover with Protective Film Spec Sheet WDSP28--WW-ENG | English | |
Installation Documents | Installation Instructions/Best Practices - Technical Reference | English | |
Selection Guides | Wiring Duct Product Selection Guide - FRSG4 | English | |
Technical References | Chemical Resistance Information | English |