The NE2X3WH6 Panduct NE Halogen-Free Slotted Wiring Duct has a nominal duct size designed to optimize space. Manufactured with a special-purpose material for use in halogen-free or high-temperature applications. It has a UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 95°C (203°F) and is 20% lighter than PVC. Mounting holes provided. Modified Polyphenylene Oxide (mPPO). 2" x 3" (50.8mm x 76.2mm) and 6' (1.83 m) long. Cover sold separately. Color White. 6/package.
Application | Wide slot/finger design provides greater sidewall rigidity and can be used in a wide range of flame retardant applications |
Product Type | Base Wiring Duct |
Color | White |
Cover Part Number | NC2WH6 |
Flammability Rating | UL94V-0 |
Includes | Base Only |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant; CSA Approved; EN 45545-2 HL1 |
Material | PPO |
Material Properties | Halogen-Free |
Mount Method | DIN Standard Mounting Holes |
Measurement System | Metric |
Wiring Duct Style | Wide Slot Wiring Duct |
Overall Height (In.) | 3.06 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 2.14 |
Overall Width (mm) | 54.4 |
Slot Width (In.) | 0.31 |
Slot Width (mm) | 7.9 |
Sub Brand | Panduct® |
Part Features | Halogen-Free Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. The halogen-free material is environmentally safe and will not release corrosive or toxic gases. |
UPC | 07498321494 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.2035 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 2.0351 |
Videos | OEM Solutions Video | English | |
Videos | Wiring Duct Spotlight Video | English | |
Part Drawings | English | ||
Part Drawings | Part Drawing - DWG - NE2x3_36897-948_R3 | English | |
Part Drawings | Part Drawing - DXF - NE2x3_36897-948_R3 | English | |
Part Drawings | Part Drawing - DWG - NE2x3-36897-948-R3-200 | English | |
Part Drawings | Part Drawing - DXF - NE2x3-36897-948-R3-200 | English | |
Part Drawings | Wiring Duct - Type Ne With Cover 2 X 3 Part Drawing 36897-948 | English | |
Part Drawings | Wiring Duct Specifications Types "NS" , "NE" - 34175-08 | English | |
3D CAD Models | NE2X3 STP Model | English | |
Selection Guides | Wiring Duct Product Selection Guide - FRSG4 | English | |
Technical References | Chemical Resistance Information | English | |
Technical References | Safe and Acceptable Lubricants Chart | English |