The Panduit DCT Tool is a Duct Cutting Tool that is sufficient to cut Wiring Duct up to 2" in width. The tool is manually operated and requires no electricty or secondary power source. The Duct Cutting tool provides a smooth burr-free cut for all types of slotted wall and covers. It is made of heavy duty steel and has a spring to assist opening the handle.

Specifications

Product Type Hand-Held Duct Cutting Tool
Sub Brand Panduct®
Application Hand-Held Duct Cutting Tool that cuts Wiring Duct Base and Covers.
For Use With Wiring Duct and Cover
Overall Width (In.) 8.3
Overall Width (mm) 211
Overall Height (In.) 3
Overall Height (mm) 76.2
Part Features Cuts Slotted Panduct Wiring Duct or Cover, and Heat Shrink Tubing. Provides a smooth burr-free cut for all types of slotted wall and cover and has spring open handle. Made of heavy duty steel.

Packaging Detail

UPC 07498335993
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0506
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}