The CA9 Ezair™ Applicator is a crimping device that delivers high-volume, high-quality terminations and is compatible with all Panduit Reel Smart™ products. The universal baseplate is compatible with most commercially available bench-top presses and automatic wire processing machines. Quick change die sets allow for fast product change over and reduction in set-up time.
Sub Brand | Reel Smart™ |
For Use With | CP-871, UC200, UC100, and other commercially available wire processing machines & bench presses |
Overall Height (In.) | 9.25 |
Overall Height (mm) | 235 |
Overall Length (In.) | 10.25 |
Overall Length (mm) | 260 |
Overall Width (In.) | 4 |
Overall Width (mm) | 102 |
Product Type | Applicator - Reel Fed |
Part Features | Stand is not apart of CA9 |
UPC | 07498310239 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.9851 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Ferrule Installation Tools | English | |
Videos | Video 4:3 - Product - Reel_Smart_REV_web | English | |
Videos | Reel Smart: Install Crimp and Cutting Dies Video 16:9 CD 920-F89 | English | |
Videos | Reel Smart: Mounting the Applicator Video 16:9 CA9 | English | |
Part Drawings | Part Drawing - PDF - CA9-TP24490A01-00 CUST DWG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Manuals | CA9 Applicator - Operation Manual | English | |
Selection Guides | Selection Guide - Crimp Die Chart 2 | English | |
Selection Guides | Terminal Material Selection Guide - SA-TMSG10 | English | |
Technical References | CP-871 Press / CA9 Applicator Setup, Loading and Operation Quick Start Reference QS-CA9 | English |