Panduit’s Automatic Cable Tie Installation Systems offer multiple sizes of ergonomic, lightweight tool heads. The PAT1M4.0 reduces operator fatigue and repetitive motion injuries. It can be operated either right or left-handed and has a cable tie tip collector bin. Housing is made of plastic, is black in color and is designed to be used with PLT1M-XMR Panduit reel-fed cable ties. Use with PDM4.0 and PHM-series transfer hose.
Application | Automated cable tie installation for high volume usage |
Product Type | Automatic Cable Tie Tool Head |
Color | Black |
Sub Brand | PanZone® |
Overall Height (In.) | 6.43 |
Overall Height (mm) | 163.3 |
Overall Length (In.) | 10.12 |
Overall Length (mm) | 256.9 |
Overall Width (In.) | 2.14 |
Overall Width (mm) | 54.5 |
Standards Met | CE Compliant |
For Use With | PLT1M-XMR-series Reel-fed Cable Ties |
UPC | 61305602211 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4521 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |