The CD9-3B Die Insert is designed for use with the CA9 Ezair™ Crimp Applicator. This quick-change die sets allow for fast product change over and reduction in set-up time.
Compatible Connector | Select ReelSmart Terminals and Disconnects |
Product Type | Reel-Fed Die Insert |
Sub Brand | Reel Smart™ |
Color Code | Yellow |
Copper Conductor Size (AWG) | #16 - #10 |
For Use With | CA9 |
Crimp Profile | Circumferential |
Base Material | Steel |
Finish/Coating | Nickel-Plated & Black Oxide |
UPC | 07498374622 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0093 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Reel Smart: Install Crimp and Cutting Dies Video 16:9 CD 920-F89 | English | |
Selection Guides | Selection Guide - Crimp Die Chart 2 | English |