Panduit PDM4.0 stationary dispenser with electronic display. When paired with one of Panduit’s ergonomic and lightweight tool heads operator fatigue is reduced as well as repetitive motion injuries. System operates on 65 psig (minimum) non-lubricated filtered air, and uses a line voltage of 100 / 115 / 230 (50/60 hertz). Use with PAT1M4.0/PAT1.5M4.0 tool heads and a PHM-series transfer hose.
Product Type | Automatic Cable Tie Tool Dispenser |
Application | Automated cable tie installation for high volume usage |
Color | Black |
Overall Length (In.) | 19.15 |
Overall Length (mm) | 486 |
Overall Width (In.) | 14.85 |
Overall Width (mm) | 377 |
Overall Height (In.) | 23.87 |
Overall Height (mm) | 606 |
Standards Met | CE Compliant |
For Use With | PAT1M4.0, PAT1M4.0-BT, PAT1.5M4.0, PAT1.5M4.0-BT |
UPC | 61305602210 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.5466 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PAT 4.0 Cable Tie System Product Bulletin - FRCB9-SA-ENG | English | |
Videos | PAT4.0 System Basic Operation Video PDM4.0 | English | |
Part Drawings | CUSTOMER DRAWING - PDM4.0 | English | |
Installation Documents | PDM4.0 Electrical Interface Harness Adapter | English | |
PAT4.0 Basic Operator Training Video PDM4.0 | English | ||
3D CAD Models | PDM4.0 3D STP File | English | |
Manuals | PDM4.0 EI User Manual | English | |
Manuals | Automatic Cable Tie Installation Tools | English | |
Manuals | Automatische Kabelbinder-Verarbeitungswerkzeuge | German (Deutsch) | |
Manuals | Fascettatrice automatica | Italian (Italiano) | |
Manuals | Outils de pose automatique de colliers de serrage | French (Français) | |
Manuals | Herramientas de colocación automática de abrazaderas de cables | Spanish (Español) | |
Manuals | PAT4.0 System – Basic Operation, Repair and Error Resolution Videos | English |