Panduit PLT1M-XMR0 continuously molded cable ties provide constant feeding for high productivity and reduced downtime due to fewer reel changes. Miniature cross section, 4.0” (102mm) cable ties for use with PAT1M4.0 and PDM4.0 system. Made of weather resistant Nylon 6.6, are black in color and come 5,000 ties per reel.
Product Type | Reel-Fed Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
For Use With | PAT1M4.0 System |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 4 |
Overall Length (mm) | 102 |
Body Width (In.) | 0.1 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.036 |
Body Thickness (mm) | 0.9 |
Maximum Bundle Diameter (In.) | 0.82 |
Maximum Bundle Diameter (mm) | 20.8 |
Minimum Bundle Diameter (In.) | 0.02 |
Minimum Bundle Diameter (mm) | 0.5 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Standards Met | UL Listed, UL Recognized, CSA Certified, CE Compliant, RoHS Compliant |
Number of Ties per Reel | 5000 |
Application | Reel-fed cable ties for automated tooling |
UPC | 07498375442 |
Std. Pkg. Qty. | 5000 |
Std. Pkg. Volume (cf) | 1.2280 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 2.4560 |
Product Bulletins | PAT 4.0 Cable Tie System Product Bulletin - FRCB9-SA-ENG | English | |
Videos | PAT4.0 System Tool & Tie Offerings Video 16:9 | English | |
Part Drawings | XMR PAN-TY Cable Ties Packaged for Automatic Tools | English | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide - FRSG3 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |