The CD9-2A Die Insert is designed for use with the CA9 Ezair™ Crimp Applicator. This quick-change die sets allow for fast product change over and reduction in set-up time.
Compatible Connector | Select ReelSmart Terminals, Disconnects, and Splices |
Product Type | Reel-Fed Die Insert |
Sub Brand | Reel Smart™ |
Color Code | Blue |
Copper Conductor Size (AWG) | #18 - #14 |
For Use With | CA9 |
Crimp Profile | Circumferential |
Base Material | Steel |
Finish/Coating | Nickel-Plated & Black Oxide |
UPC | 07498374620 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1309 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Reel Smart: Install Crimp and Cutting Dies Video 16:9 CD 920-F89 | English | |
Selection Guides | Selection Guide - Crimp Die Chart 2 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |