Clear insulating cover for HTCT250-8-1, HTCT250-2-1 and HTCT250-250-1 copper compression HTAPS.
Sub Brand | StructuredGround™ |
Material | Polycarbonate/Polypropylene |
Surface Treatment | Untreated |
Color | Clear/Black |
Overall Length (In.) | 5.35 |
Overall Length (mm) | 135.9 |
For Use With | For use with H-tap part numbers HTCT250-2 and HTCT250-250 |
Overall Width (In.) | 2.16 |
Overall Width (mm) | 54.9 |
Overall Height (In.) | 1.4 |
Overall Height (mm) | 35.6 |
Standards Met | UL listed and CSA certified when used with specified Panduit H-taps |
Flammability Rating | UL94V-0 |
Application | Facility Electrical Protection |
Product Type | Black Cover |
Part Features | Low profile design minimizes space requirements |
UPC | 07498344054 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0086 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.2161 |
Videos | HTAP and Clear Cover Installation | English | |
Part Drawings | Part Drawing - PDF - C4147400 | English | |
Installation Documents | H-Type Copper Compression Taps & Clear Insulating Covers Installation Instructions | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |