The HTCT250-2-1 Compression Connector Tap Used to tap into continuous conductors as a splice or pig tailing. Each HTAP terminates a wide range of conductor sizes and combinations of code and flex conductors Class G, H, I, and Diesel Locomotive to suit a variety of applications. The slotted design allows quick and easy assembly of conductor to HTAP using three Panduit 94V-0 cable ties. Meets cULus and CSA Certified for applications up to 600 V.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 0.92 |
Overall Length (mm) | 23.4 |
Overall Width (In.) | 0.96 |
Overall Width (mm) | 24.4 |
Overall Height (In.) | 1.92 |
Overall Height (mm) | 48.8 |
Maximum Tap 1 Size (AWG) | 2 |
Minimum Tap 1 Size (AWG) | 8 |
Maximum Tap 2 Size (AWG) | 8 |
Minimum Tap 2 Size (AWG) | 14 |
Wire Strip Length (In.) | 1 |
Wire Strip Length (mm) | 25 |
Panduit Die Index Number | PH25 |
Color Code | Purple |
Standards Met | cULus listed, CSA certified |
Application | Telecom/Data Center |
Product Type | Compression Tap |
Part Features | Slotted design allows quick and easy assembly of conductor to HTAP using three Panduit 94V-0 cable ties included |
UPC | 07498344081 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0002 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0214 |
Videos | HTAP and Clear Cover Installation | English | |
Videos | 5 Steps to Implementing a Grounding and Bonding System Video | English | |
Part Drawings | Part Drawing - PDF - C41379_05HTCT | English | |
Part Drawings | Part Drawing - DWG - HTCT250-2_2D | English | |
Part Drawings | Part Drawing - DWG - HTCT250-2_3D | English | |
Installation Documents | H-Type Copper Compression Taps & Clear Insulating Covers Installation Instructions | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Articles | Article - Product Related - 08Jan CBM B-G strategies for telco room | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |