The LCA4-38-L Tin-Plated Copper Compression Lug, one-hole, standard barrel, has color-coded barrels marked with Panduit and specified competitor die index numbers for proper crimp die selection. An inspection window aids to visually assure full conductor insertion, and the tin-plate material helps to inhibit corrosion. UL Listed and CSA Certified to 35 KV and temperature rated to 90°C.
Product Type | Compression Lug |
Base Material | Copper |
Number of Stud Holes | 1 |
Barrel Type | Standard |
Barrel Entry | Beveled |
Tongue Type | Standard |
Tongue Angle | Straight |
Finish/Coating | Tin-Plated |
Stud Hole Size (In.) | 3/8 |
Stud Hole Size (mm) | 9.5 |
Stud Hole Spacing (mm) | 0 |
Copper Code Conductor Size (AWG) | 4 |
Barrel Length (In.) | 0.81 |
Barrel Length (mm) | 20.6 |
Tongue Width (In.) | 0.62 |
Tongue Width (mm) | 15.7 |
Tongue Thickness (In.) | 0.07 |
Tongue Thickness (mm) | 1.8 |
Overall Length (In.) | 1.85 |
Overall Length (mm) | 47 |
Standards Met | UL Listed to 486A-486B File #E52164, NEBS Level 3, ABS |
CSA Temperature Rating (°C) | 90 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Gray |
Panduit Die Index Number | P29 |
Burndy Die Index Number | 8 |
T & B Die Index Number | 29 |
Wire Strip Length (In.) | 7/8 |
Wire Strip Length (mm) | 22.2 |
Note | Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Sub Brand | Pan-Lug™ |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498390013 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Machine - UP 60 Product Bulletin PCCB15--SA-ENG | English | |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB16--WW-ENG | English | |
Videos | Getting Power to the Data Center Video | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - LCA4-38-L | English | |
Installation Documents | Copper Compression Connectors Installation Instructions T-PMPI-63-PC | English | |
Selection Guides | Selection Guide - SA-PCCR02 Tool Chart Guide WEB 4-19-10 | English | |
Selection Guides | Power Connectors Product Selection Guide PCSG2--WW-ENG | English |