Product Type | Compression Lug |
Base Material | Copper |
Copper Code Conductor Size (AWG) | 250 |
Sub Brand | Pan-Lug™ |
Barrel Length (In.) | 1.6 |
Barrel Length (mm) | 40.6 |
Tongue Width (In.) | 1.17 |
Tongue Width (mm) | 29.7 |
Tongue Thickness (In.) | 0.14 |
Tongue Thickness (mm) | 3.6 |
Overall Length (In.) | 5.23 |
Overall Length (mm) | 132.8 |
Finish/Coating | Tin-Plated |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Yellow |
Panduit Die Index Number | P62 |
Burndy Die Index Number | 16 |
Wire Strip Length (In.) | 1.69 |
Wire Strip Length (mm) | 42.9 |
Part Features | Tin plated to inhibit corrosion,color coded barrel. |
UPC | 07498390208 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0489 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB16--WW-ENG | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | LCC250-00-X Copper Lug - Blank Tongue, Long Barrel Part Drawing LCC250-00-CUST | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |