The LCC350-12-X Tin-Plated Copper Compression Lug, two-hole, long barrel, has color-coded barrels marked with Panduit and specified competitor die index numbers for proper crimp die selection. The long barrel maximizes the number of crimps and provides premium wire pull-out strength and performance. The generously beveled wire entry prevents bent back strands when inserting the conductor into the barrel. UL Listed and CSA Certified.
Product Type | Compression Lug |
Base Material | Copper |
Number of Stud Holes | 2 |
Barrel Type | Long |
Barrel Entry | Beveled |
Tongue Type | Standard |
Tongue Angle | Straight |
Finish/Coating | Tin-Plated |
Stud Hole Size (In.) | 1/2 |
Stud Hole Size (mm) | 12.7 |
Stud Hole Spacing (In.) | 1.75 |
Stud Hole Spacing (mm) | 44.5 |
Copper Code Conductor Size (kcmil) | 350 |
Barrel Length (In.) | 2.24 |
Barrel Length (mm) | 56.9 |
Tongue Width (In.) | 1.28 |
Tongue Width (mm) | 32.5 |
Tongue Thickness (In.) | 0.17 |
Tongue Thickness (mm) | 4.3 |
Overall Length (In.) | 5.99 |
Overall Length (mm) | 152.2 |
Standards Met | CSA certified C22.2 No. 65-13, UL Listed to 486A-486B File #E52164, ABS approved, NEBS Level 3 |
CSA Temperature Rating (°C) | 90 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Red |
Panduit Die Index Number | P71 |
Burndy Die Index Number | 18 |
T & B Die Index Number | 71 |
Wire Strip Length (In.) | 2-5/16 |
Wire Strip Length (mm) | 58.7 |
Note | Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Sub Brand | Pan-Lug™ |
Part Features | Tin plated to inhibit corrosion,color coded barrel, NEBS level 3. |
UPC | 07498390255 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0528 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB16--WW-ENG | English | |
Videos | Getting Power to the Data Center Video | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - LCC350-12-X | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English | |
Selection Guides | Power Connectors Product Selection Guide PCSG2--WW-ENG | English |