Two-hole, standard barrel lug with window, #10 AWG wire, 1/4 stud hole, .63 hole spacing, 90° angle tongue.
Maximum Copper Conductor Size (AWG) | 10 |
Minimum Copper Conductor Size (AWG) | 14 |
Product Type | Compression Lug |
Lug Type | 2 Stud Hole Lug |
Base Material | Copper |
Copper Code Conductor Size (AWG) | 10 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 1/4 |
Stud Hole Size (mm) | 6.4 |
Stud Hole Spacing (In.) | 0.63 |
Stud Hole Spacing (mm) | 16 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 0.38 |
Barrel Length (mm) | 9.7 |
Tongue Type | Standard |
Tongue Width (In.) | 0.42 |
Tongue Width (mm) | 10.7 |
Tongue Angle | 90° |
Tongue Thickness (In.) | 0.05 |
Tongue Thickness (mm) | 1.3 |
Overall Length (In.) | 1.56 |
Overall Length (mm) | 39.6 |
Finish/Coating | Tin-Plated |
Standards Met | UL listed to 486A-486B File #E52164 and CSA certified C22.2 No. 65-13 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Wire Strip Length (In.) | 7/16 |
Wire Strip Length (mm) | 11.1 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498397376 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0105 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB16--WW-ENG | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - LCD10-14AF-L | English |