Two-hole, flex lug, standard barrel with window, narrow tongue, #2 AWG wire, 1/4 stud hole, .63 hole spacing.
Product Type | Compression Lug |
Class G Copper Flex Conductor Size (AWG) | 2 |
Class H Copper Flex Conductor Size (AWG) | 2 |
Class I Copper Flex Conductor Size (AWG) | 2 |
Class K Copper Flex Conductor Size (AWG) | 2 |
Class M Copper Flex Conductor Size (AWG) | 2 |
Copper Code Conductor Size (AWG) | 2 |
DLO Copper Flex Conductor Size (AWG) | 2 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 1/4 |
Stud Hole Size (mm) | 6.4 |
Stud Hole Spacing (In.) | 0.63 |
Stud Hole Spacing (mm) | 16 |
Barrel Length (In.) | 0.59 |
Barrel Length (mm) | 15 |
Tongue Type | Narrow |
Tongue Width (In.) | 0.47 |
Tongue Width (mm) | 11.9 |
Tongue Angle | Straight |
Tongue Thickness (In.) | 0.13 |
Tongue Thickness (mm) | 2.8 |
Overall Length (In.) | 2.15 |
Overall Length (mm) | 54.1 |
Finish/Coating | Tin-Plated |
Standards Met | UL listed and CSA certified |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Brown |
Panduit Die Index Number | 33 |
Burndy Die Index Number | 33 |
T & B Die Index Number | 10 |
Wire Strip Length (In.) | 11/16 |
Wire Strip Length (mm) | 75 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window,narrow tongue for limited space apps. |
UPC | 07498344589 |
Std. Pkg. Qty. | 20 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - LCDXN2-14A-Erev02 | English | |
Installation Documents | Copper Compression Connector Installation Heat Shrink Insulation Installation Instructions T-PMPI-256-PC | English |