The LCMA25-10-C Tin-Plated Copper Compression Metric Lug, one-hole, standard barrel, has color-coded barrels marked with Panduit and specified competitor die index numbers for proper crimp die selection. An inspection window aids to visually assure full conductor insertion, and the tin-plate material helps to inhibit corrosion. UL Listed and CSA Certified to 35 KV and temperature rated to 90°C.
Inside Diameter (In.) | 0.27 |
Inside Diameter (mm) | 6.9 |
Outer Diameter (In.) | 0.34 |
Outer Diameter (mm) | 8.8 |
Product Type | Metric Compression Lug |
Lug Type | Standard |
Base Material | Copper |
Sub Brand | Pan-Lug™ |
Metric Class 2r Copper Conductor Size (mm²) | 25 |
Metric Class 5f-6f Copper Conductor Size (mm²) | 16 |
Stud Hole Size (In.) | 0.43 |
Stud Hole Size (mm) | 11 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 0.59 |
Barrel Length (mm) | 15 |
Tongue Type | Standard |
Tongue Width (In.) | 0.61 |
Tongue Width (mm) | 15.5 |
Tongue Angle | Straight |
Tongue Thickness (In.) | 0.06 |
Tongue Thickness (mm) | 1.5 |
Overall Length (In.) | 1.45 |
Overall Length (mm) | 37 |
Finish/Coating | Tin-Plated |
Standards Met | Meets EN 61238-1:2003/IEC 61238-1:2003 Class B WITH Class 2r Wire, UKCA compliant, CE compliant |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Panduit Die Index Number | P29 |
Wire Strip Length (In.) | 0.64 |
Wire Strip Length (mm) | 16.5 |
UPC | 07498376938 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Getting Power to the Data Center Video | English | |
Part Drawings | Metric Lugs - LCMA One Hole Series 6-25mm Standard Barrel | English | |
Installation Documents | Metric Standard Barrel Copper Compression Connector Installation Instructions T-PMPI-308-PC | English | |
Press Releases | Press Release - Metric_PR_web_3-30a | English | |
Selection Guides | Power Connectors Product Selection Guide PCSG2--WW-ENG | English |