Tubular Ring Terminal, 2/0 AWG, 1/2 stud size, non-insulated, bulk package.
Stud Hole Size (In.) | 1/2 |
Insulation Material | Non-Insulated |
Maximum Wire Size (AWG) | 2/0 AWG |
Wire Strip Length (In.) | 11/16 |
Wire Strip Length (mm) | 17.4625 |
Base Material | Copper |
Finish/Coating | Tin-Plated |
Barrel Type | Seamless Tubular |
Barrel Length (In.) | 0.66 |
Barrel Length (mm) | 16.8 |
Sub Brand | Pan-Lug™ |
Overall Length (In.) | 2.1 |
Overall Length (mm) | 53.3 |
Overall Width (In.) | 0.85 |
Overall Width (mm) | 21.6 |
Tongue Thickness (In.) | 0.13 |
Tongue Thickness (mm) | 3.3 |
Tongue Width (In.) | 0.85 |
Tongue Width (mm) | 21.6 |
Packaging Type | Loose Piece |
Product Type | Ring Terminal |
Part Features | Seamless tubular barrel provides a consistent high performance quality crimp, Round double thick toungue for reliable power applications, Barrel of terminal internally beveled to provide quick and easy wire insertion, Inspection window allows visual inspection of proper wire insertion. |
UPC | 07498360041 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.3594 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB16--WW-ENG | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Tubular Terminals Part Drawing C41178 | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-304-PC | English | |
Selection Guides | Terminal Tools Selection Guide | English |