Ferrule Type | Single Wire Standard |
Cover Material | Polypropylene |
Maximum Metric Conductor Size (mm²) | 1 |
Minimum Metric Conductor Size (mm²) | 1 |
CSA Temperature Rating (°C) | 105 |
Flammability Rating | UL94-HB |
Wire Strip Length (In.) | 13/32 |
Wire Strip Length (mm) | 10 |
Pin Length (In.) | 0.31 |
Pin Length (mm) | 8 |
Inside Diameter (In.) | 0.06 |
Inside Diameter (mm) | 1.5 |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Minimum Operating Temperature (°C) | -54 |
Minimum Operating Temperature (°F) | -60 |
Maximum Wire Insulation Diameter (In.) | 0.11 |
Maximum Wire Insulation Diameter (mm) | 2.8 |
Outer Diameter (In.) | 0.07 |
Outer Diameter (mm) | 1.8 |
Overall Length (In.) | 0.57 |
Overall Length (mm) | 14.5 |
Product Type | Covered Single Wire Ferrule |
Standards Met | DIN 46228, CSA C22.2 No. 291-14, UL 486F |
Finish/Coating | Tin-Plated |
For Use With | CP-881, APM-MRSP1516JVD |
Packaging Type | Reel |
Base Material | Copper |
Color Code | Red |
Sub Brand | Reel Smart™ |
Part Features | Polypropylene insulation housing available in DIN standard colors in reels to 500 to 3000 Designed specifically for use with the Ferrule Applicator (SCA-712022002) for high volume applications Continuously molded design provides consistent placement of ferrules in applicator to ensure fast, reliable terminations |
UPC | 07498390984 |
Std. Pkg. Qty. | 3000 |
Std. Pkg. Volume (cf) | 0.0579 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Semi Automatic Ferrule Installation Tool - CP-881 | English | |
Videos | Panduit Ferrule Installation Machine Video 16:9 CP-991 | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | Ferrules With Sleeves On Continous Reel (DIN) Part Drawing A41737 | English | |
Installation Documents | Presse de dénudage automatique des fils et de sertissage de virole Mode d'emploi | French (Français) | |
Installation Documents | Automatic Wire Stripping And Ferrule Crimping Press Operation Manual | English | |
Installation Documents | Compresora Automática De Pelado De Cable Y Compresión De Casquillos Manual De Operación | Spanish (Español) | |
Selection Guides | Terminal Tools Selection Guide | English |