Effortlessly route cables from floor to wall with our above floor raceway 4-channel wall transition fitting. Designed for seamless integration, it enhances cable management and organization.
Raceway Type | Power Rated |
Fitting Type | Transition Fitting |
Color | Black |
Overall Width (In.) | 7.16 |
Overall Width (mm) | 181.8 |
Overall Height (In.) | 4.62 |
Overall Height (mm) | 117.5 |
For Use With | Above Floor Raceway |
Sub Brand | Pan-Way® |
Product Type | Surface Raceway |
Configuration |
---|
UPC | 61305675679 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1134 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.1343 |
Specification Sheets | Sistema de Canaleta para Piso Pan-Way® Hoja de Especificaciones SRSP33--WW-SP | Spanish (Español) | |
Specification Sheets | Pan-Way® Above Floor Raceway System Specification Sheet RKSP231 | English | |
Part Drawings | Above Floor Raceway Part Drawing DXF File | English | |
Part Drawings | Above Floor Raceway Part Drawing DWG File | English | |
Part Drawings | Above Floor Raceway 4-Channel Wall Transition Fitting Part Drawing 00234EAA-DC | English | |
Installation Documents | Goulotte de câblage à quatre voies au-dessus du plancher - Produit standard | French (Français) | |
Installation Documents | Above Floor Raceway 4-Channel Standard Product Installation Instructions PN616C | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |