Product Type | Single-Hinged Cabinet Door |
Overall Width (In.) | 31.1 |
Overall Width (mm) | 790 |
Overall Height (In.) | 82.06 |
Overall Height (mm) | 2084.4 |
Sub Brand | Net-Access™ |
Number of Rack Units | 45 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet Type | S-Type |
Compatible Cabinet System | Server Cabinet |
UPC | 07498397285 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 25.2083 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Net-Access S-Type Single Hinge Door: 13V398ZX | English | |
Part Drawings | Net-Access S-Type Single Hinge Door | English | |
Part Drawings | Net-Access S-Type Single Hinge Door | English | |
Installation Documents | S Type Cabinet Single Hinge Doors: CM168A | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |