The PatchRunner™ 2 Waterfall Trough creates an over-rack pathway to effectively route cables into the vertical manager channel with proper bend radius. The waterfall trough is expandable so it is compatible with Panduit 2-post and 4-post racks. The waterfall trough depth is sized specific to the PatchRunner™ 2 (PR2V) vertical managers for maximum capacity and seamless transition. The waterfall trough is steel and black.
Product Type | Trough |
Body Material | Steel |
For Use With | PR2V Vertical Managers and 2-Post or 4-Post Racks |
Sub Brand | PatchRunner™ 2 |
Overall Height (In.) | 2.12 |
Overall Height (mm) | 53.9 |
Overall Width (In.) | 26.47 |
Overall Width (mm) | 672.3 |
Overall Depth (In.) | 17.41 |
Overall Depth (mm) | 442.3 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 61305674751 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.2023 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio RKCB46 | Spanish (Español) | |
Specification Sheets | PatchRunner™ 2 Vertical Cable Manager Spec Sheet RKSP172 | English | |
Part Drawings | DWG File for 2-Post Application | English | |
Part Drawings | DXF File for 2-Post Application | English | |
Part Drawings | DXF File for 4-Post Application | English | |
Part Drawings | DWG File for 4-Post Application | English | |
Part Drawings | Adjustable Width Waterfall for Use With PR2V* Vertical Cable Managers Part Drawing 00072GEA-DC | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English |