The PatchRunner™ 2 Horizontal Cable Manager organizes and protects copper and fiber network cabling in any standard EIA 19 inch (483mm) rack or cabinet. Large front finger openings easily accommodate Cat 6 and 6A cables, reducing installation time and maintenance costs. The manager matches depth for flush mount with PatchRunner™ 2 and PatchRunner™ 2 Enhanced Vertical Cable Managers. The single-sided manager is 1 RU and has a dual-hinged, magnetic front cover. The manager is black.
Note | Single-sided manager with magnetic, dual-hinged cover and mounting hardware |
Product Type | Single Sided Manager |
Body Material | ABS |
Orientation | Horizontal |
Cover Material | ABS |
Finger Material | ABS |
Sub Brand | PatchRunner™ 2 |
Overall Height (In.) | 1.79 |
Overall Height (mm) | 45.5 |
Overall Width (In.) | 19 |
Overall Width (mm) | 484 |
Overall Depth (In.) | 7.9 |
Overall Depth (mm) | 202 |
Number of Rack Units | 1 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
For Use With | PatchRunner2 and Patchrunner2 Enhanced Vertical Managers |
Includes | Manager, cover and mounting hardware |
UPC | 61305688606 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2216 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PatchRunner™ 2 Horizontal Cable Managers RKSP188 | English | |
Videos | Spotlight Video for Horizontal Cable Managers | English | |
Part Drawings | Patch Runner 2 Horizontal Cable Managers - Customer Drawing - PR2HF*** | English | |
Part Drawings | Part Drawing DXF | English | |
Part Drawings | Part Drawing DWG | English | |
Installation Documents | PatchRunner 2 Horizontal Cable Managers Installaton Instructions | English | |
Installation Documents | Blanking Panels for NetManager & Patch Runner 2 Horizontal Managers Installation Instructions | English | |
Cross References | Cable Capacity Calculator Web V12 | English | |
Selection Guides | Horizontal Cable Managers Selection Guide RKSG05 | English | |
Selection Guides | Organizadores de Cables Horizontales Guía de Selección RKSG05 | Spanish (Español) |