Universal Network Zone System, 24" x 24", mild steel, for two industrial switches, includes (8) Cat 6A STP copper patch cords and jacks, (2) MM LC fiber uplink patch cords with (6) adaptors and redundant power supplies, battery UPS, PoE.
Product Type | Universal Network Zone Enclosure |
Material | Mild Steel |
Number of Ports | 8 |
Color | Gray |
Number of Downlink Patch Cords | 8 |
Number of Uplink Patch Cords | 2 |
Overall Width (In.) | 24 |
Overall Width (mm) | 609.6 |
Overall Depth (In.) | 11.6 |
Overall Depth (mm) | 294.6 |
Overall Height (In.) | 24 |
Overall Height (mm) | 609.6 |
Sub Brand | IndustrialNet™ |
Mount Method | Wall Mount |
Application | Industrial Automation |
Downlink Patch Cord Type | (8) CAT 6A STP Copper |
Uplink Patch Cord Type | (2) MM LC Fiber |
Connection Type | STP |
Switch Capacity | 1 |
Compatible Switch Type | Industrial DIN Mount |
Power Source | Battery UPS |
Standards Met | IP66 Rated, UL Type 4/12 or 4X, UL 508A Standard for Industrial Control Panels; RoHS Compliant |
NEMA Rating | 4/12 |
IP Rating | IP66 |
Includes | (2) Cable Management Side Panels, (1) Top Slack Plate, (1) Blank Gland Plate for Cable Entry and Exit, (1) 1/2" Conduit Plug for Power Entry, (1) 6 Port Ground Bar, (2) External Mount Flanges, (1) Protective AC Wiring Cover, (1) DIN Rail for Switches (16.0"), (1) DIN Rail for Power Accessories (20.5"), (1 or 2) 8 Port DIN Rail Mount Copper Patch Module (CDPP8RG), (1 or 2) 8 Port DIN Rail Mount Fiber Patch Module (FDME8RG), (1) 6 or 12 Port Fiber Uplink Patch Panel (6 Port - CBXF6BL-AY, 12 Port - CBXF12BL-AY), (1) Fiber Slack Spool, (1) Strain Relief Bar, (10) Cable Management L Rings |
UPC | 61305602607 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 10.0104 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |