The PDU bracket kit vertically mounts power distribution units (PDUs) to the back of 4-post racks. The 4-post rack accessory is part of a complete rack and cable management system that manages, protects, and showcases your network investment. The kit includes a pair of brackets that are made of steel and are black.
Note | This product is compatible with R4P-style and AR4P-style 4-post racks |
Product Type | PDU Bracket |
Material | Steel |
Extended Height (In.) | 6 |
Extended Height (mm) | 152 |
Overall Width (In.) | 3.6 |
Overall Width (mm) | 91 |
Extended Depth (In.) | 8.5 |
Extended Depth (mm) | 216 |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Pair of PDU brackets and mounting hardware |
UPC | 07498302315 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7477 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | Adjustable Rail 4 Post Rack System - RKSP186 | English | |
Specification Sheets | Sistema de Rack de 4 Postes con Riel Ajustable Hoja De Especificaciones RKSP186--WW-SPA | Spanish (Español) | |
Videos | 4-Post Rack Video RK4-postRacks | English | |
Part Drawings | Part Drawing - CVPDUB | English | |
Part Drawings | Part Drawing - CVPDUB | English | |
Part Drawings | PDU Vertical Mounting Bracket Part Drawing V10502ZH-DC | English | |
Installation Documents | 4-Post Rack PDU Mounting Bracket Installation Instruction V00028DT_04 | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |