Adhesive-backed foam strips attach in and around cabinets and containment systems to minimize gaps and improve energy efficiency. The 4 inch (101.6 mm) wide by 100 inch (2540.0 mm) long roll of 1/16 inch (1.6mm) thick closed-cell vinyl foam is perforated every 1 inch in width and every 20 inches in length to allow the product to be customized for common applications without scissors or other tools. The foam strips are black.
Product Type | Cabinet Sealing Grommet |
Material | Vinyl Foam |
Overall Depth (In.) | 0.07 |
Overall Depth (mm) | 1.8 |
Overall Width (In.) | 20.25 |
Overall Width (mm) | 514.4 |
Overall Height (In.) | 4 |
Overall Height (mm) | 101.6 |
Maximum Operating Temperature (°C) | 70 |
Maximum Operating Temperature (°F) | 158 |
Minimum Operating Temperature (°C) | 10 |
Minimum Operating Temperature (°F) | 50 |
Color | Black |
Standards Met | RoHS Compliant |
Accessory Type | Adhesive-Backed Foam Strips |
UPC | 07498392091 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0333 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3335 |
Specification Sheets | Blanking Foam Strips Specification Sheet RKSP124 | English | |
Part Drawings | Blanking Foam Strips BFS100X2000 Part Drawing C10996 | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English |