The full-length blanking shade is designed to provide a blanking solution for racks and cabinets that have many consecutive open rack units. An impermeable fabric material coiled on a spring roller can be deployed or retracted to accommodate the required open rack units. A latch design on the bottom handle allows easy installation on the vertical mounting rails of most standard racks and cabinets.
Product Type | Blanking Panel |
Compatible Rack System | 19 |
Mounting Bolt Method | Threaded |
Overall Width (In.) | 19.16 |
Overall Width (mm) | 486.7 |
Overall Depth (In.) | 3.11 |
Overall Depth (mm) | 79 |
Overall Height (mm) | 71.6 |
Overall Height (In.) | 2.82 |
Maximum Operating Temperature (°C) | 50 |
Maximum Operating Temperature (°F) | 122 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Color | Black |
Standards Met | CEA-310-E; ASTM D6413; RoHS Compliant |
Accessory Type | Full Length Blanking Shade |
UPC | 07498396960 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3873 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Full Length Blanking Shade | English | |
Videos | Thermal Management - Video 16:9 | English | |
Part Drawings | Full Length Blanking Shade RKFLBSIM-51--ENG | English | |
Part Drawings | Full Length Blanking Shade DWG | English | |
Part Drawings | Full Length Blanking Shade DXF | English | |
Installation Documents | Full Length Blanking Shade - FLBSIM-51 Instruction Sheet: V00029HJ | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
Selection Guides | Blanking Solutions Selection Guide RKSG12 | English |