StrongHold ESV18BX-Q Contractor Grade Vinyl Insulated Butt Splices are a reliable and economical option that withstand a wide range of general-purpose applications. They are designed to splice two solid or stranded wires together to repair or lengthen wires. Accommodates 22-18 AWG, are red in color, and come in packages of 25.
Product Type | Butt Splice |
Maximum Copper Conductor Size (AWG SOL) | #18 |
Maximum Copper Conductor Size (AWG STR) | #18 |
Maximum Copper Conductor Size (AWG) | #18 |
Minimum Copper Conductor Size (AWG SOL) | #22 |
Minimum Copper Conductor Size (AWG STR) | #22 |
Minimum Copper Conductor Size (AWG) | #22 |
Maximum Metric Conductor Size (mm²) | 1 |
Minimum Metric Conductor Size (mm²) | 0.5 |
Sub Brand | StrongHold™ |
Copper Conductor Size (AWG) | #22 - #18 |
Barrel Type | Funnel Entry |
Maximum Voltage (V) | 600 |
Maximum Voltage (kV) | 0.6 |
Base Material | Copper |
Insulation Material | Vinyl |
Standards Met | UL Listed, CSA Certified |
Barrel Length (In.) | 1.03 |
Barrel Length (mm) | 26.2 |
Finish/Coating | Tin-Plated |
Color Code | Red |
Overall Length (In.) | 1.03 |
Overall Length (mm) | 26.2 |
Wire Strip Length (In.) | 0.31 |
Wire Strip Length (mm) | 7.9 |
CSA Temperature Rating (°C) | 105 |
CSA Temperature Rating (°F) | 221 |
UPC | 61305636618 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0103 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.1031 |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Terminals Product Video | English | |
Part Drawings | Vinyl Insulated Butt Splice | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |