The IndustrialNet™ Cat 6A Unshielded Patch Cord is constructed of industrial grade, 24 AWG, U/UTP, twisted pair, stranded, CMR cable with IP67 industrial bulkhead modular connector with protective cap. It is designed to support high-flex applications and is rated for 600 V panel or on-machine applications where space is shared with high voltage power cables. The patch cord is 10 meters in length and black.
Application | Patch Cords provide an ideal solution to support industrial Ethernet from the Local Area Network (LAN) based support offices to the processing devices on the plant floor even under harsh industrial conditions. Innovative design features provide a secure, reliable connection for superior data transmission in work cells where moisture and dust/ particles are encountered, in temperature extremes and in applications with vibration. |
Product Type | Industrial Copper Patch Cord |
Conductor Gauge (AWG) | 24 |
Conductor Gauge (kcmil) | 0.4 |
Sub Brand | IndustrialNet™ |
Performance Level | Category 6A |
Conductor Type | Stranded |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Plug Housing Material | Polycarbonate |
Jacket Material | Thermoplastic Elastomer |
Connector 1 Type | Modular Plug |
Connector 2 Type | Modular Plug |
Overall Length (m) | 10 |
Nominal Cable Outside Diameter (mm) | 7.4 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°C) | 70 |
Minimum Operating Temperature (°C) | -20 |
Boot Color | Black |
Color | Black |
Flammability Rating | CM |
Standards Met | Exceeds channel and component requirements of ANSI/TIA-568-C.2 Category 6A and ISO11801 Class EA standards at swept frequencies 1 to 500 MHz, Patch cords meets IEC 60603-7; housing meets IEC 61076-3-106, Meets ANSI/TIA-1096-A; contacts plated with 50 microinches of gold for superior performance, Bulkhead connection rated IP65/IP67 for dust protection and temporary liquid immersion, Meets IEEE 802.3af and IEEE 802.3at for PoE applications, RoHS Compliant |
IP Rating | IP67 |
IEC Variant | 60603-7 |
PoE Compatibility | PoE |
Plug Type | 8 Position |
Part Features | Bayonet style interface, Mated bayonet tactile lock, Robust construction, 100% performance tested and Caps available for both receptacle and plug |
UPC | 61305618113 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1018 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.0182 |
Specification Sheets | IndustrialNet™ TX6A™ Patch Cords Specification Sheet COSP400 | English | |
Part Drawings | Category 6A IndustrialNet, Unshielded, Stranded, Patch Cords with Panduit Plug Caps | English | |
Installation Documents | IndustrialNet TX6A 10Gig, TX6 PLUS & TX5E Patch Cords: PN350E | English |