Strain Relief Bar extends 2.8" off the rack; supports, manages and provides bend radius protection.
Product Type | Strain Relief Bar |
Material | Steel |
Color | Black |
Includes | Mounting hardware |
Overall Width (In.) | 18.98 |
Overall Width (mm) | 482.1 |
Overall Depth (In.) | 2.81 |
Overall Depth (mm) | 71.4 |
Overall Height (In.) | 0.4 |
Overall Height (mm) | 10.2 |
Overall Length (In.) | 2.81 |
Overall Length (mm) | 71.4 |
For Use With | Racks |
Standards Met | RoHS Compliant |
UPC | 07498305964 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0213 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2132 |
Specification Sheets | Barras de Alivio de Tensión Hoja de Especificaciones NCSP44--WW-SPA | Spanish (Español) | |
Specification Sheets | Strain Relief Bars Specification Sheet RKSP216 | English | |
Videos | Strain Relief Bar Product Spotlight Video | English | |
Part Drawings | Strain Relief Bar Part Drawing - DXF | English | |
Part Drawings | Strain Relief Bar Part Drawing 02479-103 | English | |
Part Drawings | Strain Relief Bar Part Drawing - DWG | English | |
Installation Documents | Strain Relief Bars Installation Instructions PN660 | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English | |
Selection Guides | Paneles de Parcheo Modulares Guía de Selección COSG18 | Spanish (Español) | |
Selection Guides | NetKey® Cabling System North America (cpsg12) | English | |
Selection Guides | Strain Relief Bars Selection Guide - RKSG13 | English |