The USB Type A block-out device works with USB 2.0 and USB 3.0 Type A ports to prevent unauthorized access or protect from damage. Package includes 5 devices and one removal tool.
Product Type | USB Type A Blockout Device |
Material | Polycarbonate/Stainless Steel Type 302 |
Color | Red |
Resistance Properties | Tamper-Resistant |
For Use With | USB Type A |
Overall Height (In.) | 0.97 |
Overall Height (mm) | 24.6 |
Overall Width (In.) | 0.47 |
Overall Width (mm) | 11.9 |
Overall Length (In.) | 0.2 |
Overall Length (mm) | 5 |
UPC | 07498343251 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0066 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1329 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | USB Type 'A' Blockout Devices: IDSP22--WW-ENG | English | |
Part Drawings | Part Drawings - PDF - C10947 | English | |
Installation Documents | USB Type A Blockout Device: PN615 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Flyers | Blockout and Lock-In Devices: IDFL09 | English | |
Selection Guides | Network Infrastructure Security Solution - COSG27-SA-ENG | English |