The Lock-In device secures patch cord connections to prevent unauthorized access or accidental removal. Standard device is used when jacks mount flush with the surface. Extended hood protects locking mechanism. Includes 10 off white devices and one removal tool.
Mount Method | Standard |
Color | Off White |
Material | Polycarbonate |
Overall Height (In.) | 0.74 |
Overall Height (mm) | 18.8 |
Overall Width (In.) | 0.55 |
Overall Width (mm) | 13.9 |
Overall Depth (In.) | 0.85 |
Overall Depth (mm) | 21.7 |
Includes | 10 devices, 1 Key |
Product Type | Lock-In Device |
UPC | 61305675925 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0093 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1860 |
Specification Sheets | RJ45 Lock-In Device Specification Sheet COSP479—WW-ENG | English | |
Specification Sheets | Dispositivo de Fijación RJ45 Hoja de Especificaciones COSP479--WW-SPA | Spanish (Español) | |
Part Drawings | Standard Lock-In Drawing | English | |
Installation Documents | Installation Plug Lock-In Device. | English | |
Selection Guides | Network Infrastructure Security Solution - COSG27-SA-ENG | English |