The duplex fiber patch cord is OS2 with a 1.6mm cable jacket. It is Low Smoke Zero Halogen (LSZH), features LC Duplex to LC Duplex connectors, has standard insertion loss and is 5 meters in length
Fiber Type | OS1/OS2 |
Number of Fibers | 2 |
Connector 1 Type | LC Duplex |
Connector 2 Type | LC Duplex |
Flammability Rating | LSZH |
Fiber Diameter (µm) | 3000 |
Outer Diameter (In.) | 0.11811 |
Outer Diameter (mm) | 3 |
Overall Length (ft.) | 16.4 |
Overall Length (m) | 5 |
Cable Color | Yellow |
Product Type | Patch Cord |
Application | Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers, at the desk and network applications to interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas. |
Part Features | LSZH, Duplex, 2f, 2 Fiber |
UPC | 07498392165 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0177 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1773 |
Specification Sheets | Opti-Core® Fiber Optic Patch Cords and Pigtails - FBSP54 | English | |
Specification Sheets | Cables de Parcheo de Fibra Óptica y Pigtails Opti-Core®Hoja de Especificaciones FBSP54 | ||
Part Drawings | Jacketed Duplex Fiber Patch Cords | English | |
Flyers | Opti-Core™ Fiber Optic Patch Cords and Pigtails RKFL28 | English |