The QuickNet™ SFQ Fiber Cassette is OS2 MPO to LC and supports 12 fibers total. It is standard IL and uses Modified Method A polarity with flipped pairs. The cassette has a black cover with a black MPO connector and 6 blue LC adapters withdust plugs.
Fiber Type | OS2 |
Sub Brand | QuickNet™ |
Number of Fibers | 12 |
Connector 1 Type | LC Duplex |
Connector 2 Type | MPO Male |
Adapter Color | Blue |
Maximum Connector Insertion Loss (dB) | 0.75 |
Minimum Connector Return Loss (dB) | 55 |
Product Type | Fiber Cassette |
UPC | 07498396060 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0658 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6576 |
Product Bulletins | Guía de Conectividad del Centro de Datos FBCB49 | Spanish (Español) | |
Specification Sheets | QuickNet™ SFQ Series MTP* Fiber Optic Cassettes | English | |
Part Drawings | Quicknet Sfq Series Cassette, 12 Fiber Duplex Lc To Mpo Modified Method A, Pair Flipped | English | |
Technical References | SFQ Cassette Modification: D-FBTR105--WW-ENG | English | |
Technical References | Troubleshooting a Permanent Link: FBTR117--WW-ENG | English |