globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The HD Flex™ Enclosure Trunk Slack Plate is design for excess to hold trunk slack and fits in a 4 RU footprint.

Specifications

Product Type Trunk Slack Plate
Sub Brand HD Flex™
Color Black
Material Steel
Overall Depth (In.) 8.88
Overall Depth (mm) 225.5
Overall Width (In.) 17.59
Overall Width (mm) 446.8
Overall Height (In.) 5.81
Overall Height (mm) 147.7
Standards Met RoHS compliant
Application Cable Management

Packaging Detail

UPC 07498398089
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.4540
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}