The HD Flex™ Universal Rear Cable Manager includes two 12-position transition managers with a screw mount bracket. It is black.
Product Type | Rear Cable Manager |
Material | Steel |
Overall Width (In.) | 6.14 |
Overall Width (mm) | 156 |
Sub Brand | HD Flex™ |
Color | Black |
Overall Depth (In.) | 0.75 |
Overall Depth (mm) | 19 |
Overall Height (In.) | 3.4 |
Overall Height (mm) | 86.4 |
Standards Met | RoHS compliant |
Application | Cable Management |
UPC | 07498397886 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1748 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | HD FLEX Universal Rear Cable Manger: 12F187JE-DC | English | |
Part Drawings | HD FLEX Universal Rear Cable Manger DWG | English | |
Part Drawings | HD FLEX Universal Rear Cable Manger DXF | English | |
Installation Documents | FS113A: HD Flex Universal Rear Cable Manager | English | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide: D-FBCB45--SA-ENG | English |