OM4 12 Fiber, HD Flex Indoor Small Diameter Trunk, Plenum, 12F PanMPO Female with 1 m breakout to 12F PanMPO Female with 1 m breakout, Polarity B, Optimized IL, with Pulling Eye on one end -
Fiber Type | OM4 |
Number of Fibers | 12 |
Connector 1 Type | PanMPO™-12 Female |
Connector 2 Type | PanMPO™-12 Female |
Sub Brand | HD Flex™ |
Flammability Rating | Plenum (OFNP) |
Overall Length (ft.) | 15 |
Overall Length (m) | 4.57 |
Fiber Polarity | Method B |
Cable Color | Aqua |
Product Type | Fiber Small Diameter Trunk Cable Assembly |
Standards Met | Meets or exceeds: ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIC/EIA-568-C.1, GR-409-CORE, ICEA S-83-596 RoHS Compliant |
Application | Allows system designers to tailor configuration, reach and breakout construction to application requirements; to minimize waste, optimize cable management, speed deployment, improve flexibility and manageability for lower installation costs. |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7685 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Plenum Trunk Cable Assemblies Specification Sheet FBSP165-WW-ENG | English | |
Part Drawings | Configure to Order 12F to 144F MPO/PanMPO Trunk Plenum Cables Customer Drawing 01608AAC-DC | English | |
Flyers | Panduit® 5 Day Fiber Trunk Delivery Program Flyer FBFL33--SA-ENG | English |