The FiberRunner® QuikLock™ Trapeze Bracket is used to support the 12x4 system by spanning two threaded rod drops that are 18 inches apart. It can be installed from above or below. It is used for a 0.5 inch threaded rod. The QuikLock™ Trapeze Bracket is secured to each threaded rod with two nuts. The pre-assembled slide clamps enable fast assembly to the channel.
Product Type | Trapeze Bracket |
Sub Brand | FiberRunner® |
Application | (1) The Fiberrunner 12X4 Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High PerformanceCopper Cabling, (2) It is Suited for Data Center Applicationswhere Cable is Routed from Distr |
Color | Black |
For Use With | Fast assembly to channel |
Includes | (1) Bracket Assembly, (4) 1/2 Helical Spring Lock Washers, (4) 1/2-13 Heavy Hex Nuts, (1) 1/4-20 T-Bolt, (1) 1/4-20 Hex KEPS Nut |
Material | Steel |
Number of Pieces | 11 |
Overall Length (In.) | 21.52 |
Overall Length (mm) | 546.6 |
Overall Width (In.) | 2.26 |
Overall Width (mm) | 57.4 |
Overall Height (In.) | 0.86 |
Overall Height (mm) | 21.8 |
Standards Met | UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the Applicable Tests in Telcordia Gr-63-Core Network Equipment Building Systems Level 3, LP-CSISPEC-FR |
System Dimensions | 12x4 |
Compatible Threaded Rod Size (In.) | 0.5 |
Compatible Threaded Rod Size (mm) | 12 |
Series Type | 12 x 4 FiberRunner Brackets |
UPC | 07498384746 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1615 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 12x4 FRSP21 | Spanish (Español) | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FR12TB12 | English | |
Part Drawings | Part Drawings - DXF - FR12TB12_13 | English | |
Part Drawings | FiberRunner® 12X4 QuikLock™ Trapeze Bracket 1/2" 38022-49 Part Drawing | English | |
Installation Documents | Installation Instructions/Best Practices - RW153B | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Application Guides | Sistema de Enrutamiento de Cables FiberRunner Guia de Aplicación FRCB02-SA-SPA | Spanish (Español) | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English |