The consumables replenishment kit contains primer (FJPMR), epoxy (FJPXY), 0.05µm lapping film (FLCFPLF-X), 1µm polishing film (FPF1-V), 5µm polishing paper (FPP5-L), fiber optic clean up book (FSTY), fiber cleaning swabs (FSWB-C), fiber cleaning wipes (FWP-C), marking pen (PX-0), needle tips (FNTIP), syringes (FSYR), and piano wire (FPWIRE) for the FIELDKIT field polish termination kit.
Product Type | Field Polish Termination Kit |
Number of Pieces | 1 |
Application | Field Polish |
Includes | (1) FSYR-X Syringes with needle tips,(2) FPWIRE Piano wire,(3)LJSL4-Y3-2.5 Cable labels, (4) FJPMR Primer (50ml), (5) FJPXY Anaerobic adhesive (10ml), (6) FPP5-L 5µm polishing paper (AL2O3), (7) FPF1-V 1µm diamond polishing film,(8) FLCFPLF-X 0.05µm lapping film, (9) FWP-C Lint-free wipes,(10) FSWB-C Cleaning swabs,(11) FSTY Safety stickers for fiber scraps,(12) PFX-0 Permanent marking pen – fine tip (one included in each kit). |
Part Features | Simplifies and reduces installation time by 50% compared to heat cured epoxy terminations; curing oven/time not required |
UPC | 07498371798 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4231 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | NetKey Fiber Optic Pot and Polish Connectors - WW-NKDS018 | English | |
Part Drawings | Fiber Field Polish Consumables Kit Customer Drawing 02421-14 | English |