Our fiber optic cleave tool is intended for use in the cleaving of bare fiber optic cable to our OptiCam® connectors. The rotary blade provides a clean, precise cleave in any environment.
Note | Precision fiber optic cleave tool with rotary blade for 7mm and 10mm cleaves. |
Product Type | Pre-Polished Termination Kit |
Sub Brand | OptiCam® |
Application | Cleaving Fiber |
Configuration |
---|
UPC | 61305636921 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1773 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Precision Fiber Cleave Tool | English | |
Part Drawings | Fiber Premium Cleaver | English | |
Manuals | Optical Fiber Cleaver - FSPCVR | English |