The GB2B0304TPI-1 Grounding Busbar meets BICSI and ANSI/TIA-607-D requirements for network systems grounding applications. Made of high conductivity copper and tin-plated to inhibit corrosion, comes pre-assembled with brackets and insulators attached for a quick installation. The insulators provide 600 V of insulation and use of Panduit self-laminating laser/ink jet labels to identify busbars.
Sub Brand | StructuredGround™ |
Material | Copper |
Overall Length (In.) | 10 |
Overall Length (mm) | 254 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Overall Height (In.) | 2.75 |
Overall Height (mm) | 69.9 |
Stud Hole Size (In.) | 0.44 |
Stud Hole Size (mm) | 11.17 |
Finish/Coating | Tin-Plated |
Overall Thickness (In.) | 0.25 |
Overall Thickness (mm) | 6.4 |
Standards Met | BICSI/TIA-607-D, cULus Listed for Grounding and Bonding Equipment |
Application | Telecom/Data Center |
Product Type | Grounding Busbar |
Part Features | Available with a variety of hole pattern spacing options, Made of high conductivity copper and tin-plated to inhibit corrosion, Pre-assembled with brackets and insulators attached for quick installation |
UPC | 07498365926 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0030 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |