The UGB-IN-SO Universal Ground Bar Bonding Stand-Offs are used with the Universal Ground Bar products. They securely terminate the main equipment grounding conductor with a compression or mechanical connector in any control panel or enclosure. Made from 110 electrolytic tin plated copper and DMC grade plastic , the unique shape allows more surface contact between the wire connectors and the ground bar. There are multiple termination methods, and mounting options are available.
Sub Brand | StructuredGround™ |
Product Type | Grounding Busbar |
Overall Length (In.) | 1.57 |
Overall Length (mm) | 40 |
Overall Width (In.) | 0.59 |
Overall Width (mm) | 15 |
Overall Height (In.) | 0.98 |
Overall Height (mm) | 25 |
Application | Control Panel |
UPC | 07498340218 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0074 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0741 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Universal Ground Bar System | English | |
Videos | 5 Steps to Implementing a Grounding and Bonding System Video | English | |
Part Drawings | Part Drawing - PDF - 10J017CC-JC_00A | English | |
Installation Documents | Universal Ground Bar System - T-PMPI-301-PC Rev03 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |