Green thread-forming bonding screw, #12-24 x 1/2".

Specifications

Overall Length (In.) 0.5
Overall Length (mm) 12.7
Product Type Thread-Forming Bonding Screw
Sub Brand StructuredGround™
Color Green
For Use With #12-24 Bonding Cage Nuts
Finish/Coating Zinc-Plated
Includes 100 bonding screws, 5cc tube anti-oxidant paste
Application Telecom/Data Center

Packaging Detail

UPC 07498369697
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0184
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Specifications

{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}}

Packaging Detail

{{leftPackaging.attributeName}} {{leftPackaging.attributeValue}}

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}