Sub Brand | StructuredGround™ |
Maximum Compatible Conductor Size (AWG STR) | 4/0 |
Minimum Compatible Conductor Size (AWG SOL) | 6 |
Stud Hole Size (In.) | 0.5 |
Stud Hole Size (mm) | 12.7 |
Stud Hole Spacing (In.) | 1.75 |
Stud Hole Spacing (mm) | 44.45 |
Minimum Flange Thickness (In.) | 0.25 |
Minimum Flange Thickness (mm) | 6.35 |
Overall Length (In.) | 2.75 |
Overall Length (mm) | 69.9 |
Overall Width (In.) | 1.65 |
Overall Width (mm) | 41.9 |
Application | Utility/Ground Grid |
Overall Height (In.) | 1.9 |
Overall Height (mm) | 48.3 |
Standards Met | cULus 467 listed, DB rated (suitable for direct burial in earth or concrete) |
Product Type | Beam Grounding Clamp |
Part Features | Universal, fits on a wide range of standard (angled) and wide flange (parallel) structural steel beams. Includes metal stays to position a 2-hole NEMA lug (requires no mounting hardware). Clamp comes equipped with a single cone-point screw requiring a standard 1/4" key hex wrench to mechanically fix clamp to structural beam. Tube of anti-oxidant included. |
UPC | 61305625517 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0198 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | GUBC4/0-6 Light-Duty Beam Grounding Clamp | English | |
Installation Documents | Beam Clamp - GUBC4/0-6 | English |