The PSL-CBL Large Handle Circuit Breaker Lockout quickly locks out large molded-case circuit breakers (such as 480/600V breakers) and is ideal for industrial and harsh applications. The compact, universal design fits a wide range of large handle circuit breakers. Accommodates breaker handle dimensions up to 0.80" thick x 3" wide (20.32 mm x 76.20 mm). Nylon. 3.75" x 2.24" (95.2 mm x 56.8 mm). Color Red. 1 per package.
Product Type | Circuit Breaker Lockout |
Color | Red |
Material | Nylon |
Overall Length (In.) | 2.24 |
Overall Length (mm) | 56.8 |
Overall Width (In.) | 3.75 |
Overall Width (mm) | 95.2 |
Environment | Harsh Environment |
For Use With | Large handle circuit breakers |
Application | Quickly locks out large molded-case circuit breakers (such as 480/600V breakers) |
Maximum Operating Temperature (°C) | 121 |
Maximum Operating Temperature (°F) | 250 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Part Features | no tool installation |
UPC | 07498362678 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0244 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2444 |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-ENG | English | |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-NOR | Norwegian (norsk) | |
Videos | Panduit Large Circuit Breaker Lockout Device Video | English | |
Part Drawings | PSL-CBL, & PSL-CBL-V Large Handle Circuit Breaker Lockout Device Part Drawing C10085 | English |