The S100X125VATY Thermal Transfer Self-Laminating Label includes a white print-on area and clear overlaminate to protect the legend for easy identification. It is sized specifically for wire and cable applications. Upgrade your cable coding system with improved organization and identification. Use with Easy-Mark Plus Labeling Software and TDP printers. Vinyl. 1" x 1.25" (25.4 mm x 31.8 mm). Color Clear/White. 5000 labels per package.
Note | For use with TDP printers. |
Product Type | Self-Laminating Label |
Cable Type | Category 3 UTP |
Color | White |
Material | Vinyl |
Printer Type | Thermal Transfer |
Standards Met | RoHS Compliant, UL969 recognized, File # MH14979; cUL recognized, C22.2 No. 0.15-01, File # MH14979 |
Compatible Wire Gauge (AWG) | 12 – 10 |
Maximum Cable Diameter (In.) | 0.28 |
Maximum Cable Diameter (mm) | 7 |
Minimum Cable Diameter (In.) | 0.12 |
Minimum Cable Diameter (mm) | 3.1 |
Maximum Operating Temperature (°C) | 66 |
Maximum Operating Temperature (°F) | 150 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Labels | 5000 |
Overall Length (In.) | 1.25 |
Overall Length (mm) | 31.8 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Print-On Area Height (In.) | 0.38 |
Print-On Area Height (mm) | 9.6 |
Label Application | Cable & Wire Marking |
Label Property | Flammability |
UPC | 07498343945 |
Std. Pkg. Qty. | 5000 |
Std. Pkg. Volume (cf) | 0.1100 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Data Sheets | Self-Laminating Translucent Vinyl Film Data Sheet GMV17 | English | |
Data Sheets | Self-Laminating Translucent Vinyl Film TDS GMV18 | English | |
Part Drawings | Optimum Self-Lam. Thermal Transfer Printable Labels Customer Drawing C10196 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) |